IESNA:LM-63-2002
[TEST]P1378533
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB4C-830-U-T4FT
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 4SQUARE 204W 80CRI 3000K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (104) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24582.5
TILT=NONE
104 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3611.1 3458.5 3266.4 3017.7 2814.3 2667.3 2639.1 2735.2 2995.1 3356.8 3876.7 4402.2 4990.0 5594.6 6029.8 6425.4 6623.2 6770.1 
6939.6 7114.8 7335.2 7391.7 7290.0 7521.7 8013.3 9115.3 10607.2 11940.9 12455.1 11166.7 7719.5 3029.0 1017.2 367.3 
124.3 11.3 0.0 
3611.1 3452.9 3272.0 3029.0 2797.3 2667.3 2650.4 2723.9 2972.5 3368.1 3825.8 4374.0 4990.0 5560.7 6041.1 6436.7 6594.9 6770.1 
6866.2 7131.8 7357.8 7403.0 7374.8 7555.6 7990.7 9002.3 10573.3 11986.1 12545.6 11330.6 7889.0 3469.8 1152.8 412.5 
135.6 11.3 0.0 
3611.1 3481.1 3266.4 3051.6 2848.2 2695.6 2661.7 2712.6 2955.6 3300.3 3758.0 4266.6 4814.8 5391.2 5882.9 6340.6 6566.6 6724.9 
6866.2 7086.5 7357.8 7572.5 7679.9 7838.2 8239.4 9092.7 10516.8 11952.2 13144.6 12409.9 9527.8 4543.5 1689.7 723.3 
169.5 11.3 0.0 
3611.1 3469.8 3322.9 3113.8 2916.0 2757.8 2684.3 2723.9 2870.8 3159.0 3588.5 4029.3 4549.2 5001.3 5538.1 6001.5 6442.3 6781.4 
6917.0 7148.7 7493.4 7725.1 7973.8 8171.6 8612.4 9431.8 10872.8 12901.6 14953.0 15975.8 13398.9 7476.5 2949.9 1113.3 
344.7 17.0 0.0 
3611.1 3492.4 3322.9 3153.3 2972.5 2819.9 2740.8 2746.5 2853.8 3091.2 3447.2 3871.0 4340.1 4792.2 5238.6 5735.9 6289.7 6781.4 
7058.3 7346.5 7713.8 8047.2 8437.2 8815.8 9358.3 10268.1 12020.0 14828.6 17552.5 18914.4 14715.6 9019.2 4001.0 1825.3 
446.4 17.0 0.0 
3611.1 3481.1 3328.5 3181.6 3000.8 2865.1 2763.4 2757.8 2865.1 3085.5 3396.3 3797.6 4204.5 4656.6 5108.6 5605.9 6188.0 6713.6 7103.5 
7544.3 7945.5 8363.7 8815.8 9301.8 9985.6 11121.5 12749.0 15495.5 18326.7 18456.7 13964.0 8849.7 4227.1 1836.6 480.3 17.0 
0.0 
3611.1 3481.1 3373.7 3266.4 3142.0 3023.4 2916.0 2870.8 2910.3 3029.0 3277.7 3582.8 3950.2 4317.5 4803.5 5261.2 5832.0 6436.7 7126.1 
7838.2 8668.9 9499.6 10290.8 11070.6 11912.6 12777.3 13856.6 15003.8 15523.7 13014.6 7990.7 3786.3 1378.9 446.4 124.3 17.0 0.0 
3611.1 3515.0 3464.2 3362.4 3294.6 3209.9 3147.7 3096.8 3079.9 3142.0 3272.0 3475.5 3746.7 4108.4 4566.1 5097.3 5617.2 6244.5 6945.3 
7674.3 8499.3 9256.6 9985.6 10635.5 11189.3 11641.4 11545.3 10850.2 9081.4 6267.1 2701.3 932.4 474.7 254.3 96.1 22.6 0.0 
3611.1 3543.3 3532.0 3475.5 3447.2 3413.3 3373.7 3351.1 3356.8 3390.7 3464.2 3571.5 3752.4 4040.6 4413.6 4865.6 5413.8 6041.1 6758.8 
7470.8 8160.3 8894.9 9431.8 9804.8 10115.6 9923.4 8962.7 7425.6 5142.6 2712.6 1401.5 779.9 452.1 276.9 113.0 22.6 0.0 
3611.1 3582.8 3577.2 3560.2 3588.5 3588.5 3639.3 3645.0 3724.1 3786.3 3899.3 4034.9 4215.8 4470.1 4826.1 5334.7 5882.9 6645.8 7403.0 
8301.5 9318.8 10245.5 10951.9 11534.0 11630.1 10680.7 9013.6 6431.0 3475.5 1831.0 1068.1 649.9 395.6 237.3 101.7 17.0 0.0 
3611.1 3611.1 3605.4 3661.9 3673.3 3746.7 3797.6 3825.8 3944.5 4046.2 4193.2 4362.7 4605.7 4939.1 5362.9 5871.5 6425.4 7013.1 
7651.7 8375.0 9171.8 9866.9 10415.1 10635.5 10200.3 8731.0 7018.7 4515.3 2220.9 1237.6 762.9 497.3 310.8 163.9 73.5 17.0 0.0 
3611.1 3616.7 3650.6 3695.9 3758.0 3803.2 3831.5 3904.9 3989.7 4074.5 4198.8 4334.4 4526.6 4809.1 5131.2 5470.3 5911.1 6357.5 6854.9 
7363.5 7934.2 8442.8 8787.5 8810.2 8267.6 7052.6 5611.6 3769.3 1797.1 1000.3 638.6 395.6 254.3 135.6 50.9 11.3 0.0 
3611.1 3633.7 3678.9 3735.4 3791.9 3837.1 3888.0 3933.2 3967.1 4034.9 4102.7 4215.8 4334.4 4498.3 4701.8 4888.2 5097.3 5340.3 5589.0 
5848.9 6103.2 6193.7 6041.1 5594.6 4860.0 3888.0 2972.5 2051.4 1192.4 762.9 542.5 373.0 248.7 141.3 50.9 11.3 0.0 
3611.1 3645.0 3701.5 3752.4 3808.9 3837.1 3848.4 3837.1 3803.2 3769.3 3758.0 3763.7 3735.4 3712.8 3628.0 3537.6 3402.0 3243.8 3079.9 
2853.8 2548.7 2226.6 1949.6 1684.0 1469.3 1265.9 1124.6 972.0 836.4 723.3 576.4 440.8 316.5 192.1 73.5 11.3 0.0 
3611.1 3667.6 3735.4 3786.3 3820.2 3797.6 3786.3 3729.8 3667.6 3616.7 3537.6 3418.9 3283.3 3175.9 3091.2 2995.1 2865.1 2684.3 2469.6 
2277.4 2034.4 1842.3 1672.7 1531.5 1407.1 1271.5 1152.8 1028.5 904.2 774.2 638.6 497.3 322.1 203.4 90.4 17.0 0.0 
3611.1 3695.9 3758.0 3791.9 3786.3 3758.0 3707.2 3645.0 3571.5 3464.2 3339.8 3215.5 3108.1 3051.6 2995.1 2904.7 2780.4 2616.5 2435.6 
2260.5 2113.5 2000.5 1915.7 1780.1 1633.2 1491.9 1311.1 1135.9 972.0 813.8 661.2 514.3 350.4 197.8 96.1 17.0 0.0 
3611.1 3701.5 3786.3 3775.0 3758.0 3712.8 3645.0 3560.2 3458.5 3385.0 3283.3 3198.6 3136.4 3051.6 2972.5 2848.2 2689.9 2560.0 2424.3 
2333.9 2283.1 2288.7 2249.2 2136.1 1989.2 1791.4 1599.3 1401.5 1186.7 994.6 785.5 644.2 491.7 299.5 152.6 33.9 0.0 
3611.1 3724.1 3780.6 3752.4 3712.8 3673.3 3582.8 3492.4 3402.0 3334.2 3289.0 3238.1 3159.0 3029.0 2882.1 2718.2 2543.0 2396.1 2283.1 
2226.6 2243.5 2260.5 2237.9 2170.0 2045.7 1898.8 1763.2 1627.5 1429.7 1209.3 1045.5 859.0 683.8 469.0 248.7 45.2 0.0 
3611.1 3729.8 3763.7 3746.7 3684.6 3616.7 3532.0 3452.9 3390.7 3368.1 3334.2 3255.1 3153.3 2961.2 2769.1 2543.0 2350.9 2209.6 2136.1 
2102.2 2107.9 2074.0 2023.1 1921.4 1780.1 1661.4 1542.8 1418.4 1243.3 1124.6 1005.9 853.3 655.5 463.4 254.3 50.9 0.0 
3611.1 3718.5 3763.7 3690.2 3661.9 3599.8 3509.4 3424.6 3379.4 3373.7 3345.5 3272.0 3079.9 2887.7 2633.4 2407.4 2215.3 2079.6 2023.1 
2006.2 1944.0 1859.2 1774.5 1644.5 1525.8 1407.1 1288.5 1141.5 1022.9 915.5 825.1 689.4 519.9 384.3 209.1 56.5 0.0 
3611.1 3729.8 3735.4 3690.2 3639.3 3571.5 3503.7 3418.9 3413.3 3396.3 3345.5 3255.1 3062.9 2819.9 2554.3 2328.3 2153.1 2040.1 1966.6 
1915.7 1802.7 1689.7 1593.6 1491.9 1361.9 1248.9 1135.9 1017.2 921.1 875.9 847.7 678.1 474.7 333.4 158.2 28.3 0.0 
3611.1 3718.5 3780.6 3701.5 3645.0 3571.5 3526.3 3464.2 3413.3 3418.9 3356.8 3260.7 3074.2 2842.5 2560.0 2317.0 2187.0 2062.7 1961.0 
1910.1 1780.1 1667.1 1571.0 1475.0 1350.6 1232.0 1113.3 1000.3 915.5 870.3 847.7 599.0 446.4 316.5 163.9 17.0 0.0 
